For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
FHR 91 - Locking screws, with hexagon head
Bill of material
FHR 91-1
DES
Identifier
FHR 91-1
G
Thread G
G 1'' -11
D
Diameter D
39 mm
I
Length I
16 mm
L1
Length L1
32 mm
L2
Length L2
11 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.